HELUDATA® EN-50288-7 XLPE/LS0H OSA 500 blue 2 x 4 x 0,5 mm² Part no. 11012169
  • UKCA certification

Item Details

Part no.
11012169
Item description
HELUDATA® EN-50288-7 XLPE/LS0H OSA 500 blue 2 x 4 x 0,5 mm²
Outer Ø mm (approx.)
15.4 - 19.3
Cu factor per km
46.5
Weight kg/km (approx.)
475.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Individual quantities available
yes
EAN / GTIN
4060892470196
Customs tariff number
85444995

Technical Data

Instrumentation cable acc. to EN 50288-7
Temperature range flexing -5°C to +50°C
fixed -30°C to +90°C
Nominal voltage U AC 500 V
Test voltage core/core 2000 V
Test voltage core/screen 2000 V
Minimum bending radius fixed 10x Outer-Ø
Insulation resistance > 5000 MΩxkm
Mutual capacitance single pair max. 150 pF/m
Inductance max. 1 mH/km
L/R (ratio) 0.5 mm² < 25 μH/Ω
0.75 mm² < 25 μH/Ω
1 mm² < 25 μH/Ω
1.5 mm² < 40 μH/Ω
2.5 mm² < 60 μH/Ω

Details

Cable Structure

      • Copper wire bare, stranded acc. to DIN VDE 0295 Class 2 / IEC 60228 Class 2
      • Core insulation: XLPE acc. to EN 50290-2-29
      • Core identification:
      • pairs: bu, bk
      • triads: bu, bk, rd
      • quads: bu, bk, rd, gy
      • blue cores with consecutive labeling in black digits
      • Cores stranded in pairs / triads / quads, cores stranded in cable elements with optimal lay lengths
      • Cable elements are stranded with optimal lay lengths
      • Overall screen: AL/PET tape over tinned copper stranded drain wire (7x0,3 mm)
      • Inner sheath: LS0H acc. to EN 50290-2-27
      • Inner sheath colour: like outer sheath
      • Armouring: single layer of galvanised round steel wires acc. to EN 10257-1
      • Outer sheath: LS0H acc. to EN 50290-2-27
      • Outer sheath colour: black (RAL 9005) or blue (RAL 5015)
      • Length marking: in metres

Properties

      • low level of line attenuations and low mutual capacitances enable long transmission distances
      • cable elements are produced of non-hygroscopic materials

Tests

      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
      • bundle fire test acc. to DIN VDE 0482-332-3-22 / DIN EN 60332-3-22 / IEC 60332-3-22 (Cat. A, 40 min.)
      • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
      • corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
      • smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
      • oil-resistant acc. to ICEA S-73-532 / NEMA WC 57
      • UV-resistant acc. to UL 1581 sec. 1200

Notes

      • alternative denomination: RE-2X(St)HRH
      • suitable for direct burial
      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
      • we also offer cable glands: HELUTOP® HT-MS-EX-d / e4

Application

      • For the transmission of digital and analog signals in harsh environments like oil, gas and petrochemical industries. The cables are suitable for fixed installation in dry and damp locations, open spaces and in underground networks.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible