HELUCOM® I-V(ZN)H orange 6 G62,5/125
Part no. 80428
Item Details HELUCOM® I-V(ZN)H orange 6 G62,5/125
- Part no.
- 80428
- Item description
- HELUCOM® I-V(ZN)H orange 6 G62,5/125
- No. of fibres
- 6
- Fibre Type
- Multimode G62,5/125
- Fibre Category
- OM1
- No. of fibres per core
- 1
- Outer Ø mm (approx.)
- 5.3
- Weight kg/km (approx.)
- 23.0
- Metres per Packaging Unit
- 4000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892309571
- Customs tariff number
- 85447000
Technical Data HELUCOM® I-V(ZN)H orange 6 G62,5/125
Temperature range | Laying, min.: -5°C Laying, max.: +50°C Operating, min.: -10°C Operating, max.: +60°C |
Details HELUCOM® I-V(ZN)H orange 6 G62,5/125
Cable Structure
-
- Core type: Tight buffer
-
- Strain relief elements: Aramide
-
- Outer sheath material: FRNC
-
- Outer sheath colour: Orange
Tests
-
- Corrosiveness acc. to EN 50267-2-3
-
- Halogen-free acc. to IEC 60754-2
-
- Flame-resistance acc. to IEC 60332-1-2
-
- Smoke density acc. to IEC 61034
Application
-
- These HELUCOM® fibre-optic cables are used for the data network cabling in indoor applications. A big advantage of this cable type is its space-saving construction. Similar to the breakout cable, the connector is directly mounted at the tight buffer.