Tubular cable lug HELU-S-RK-CU-UL 95-10

Tubular cable lug HELU-S-RK-CU-UL 95-10 Part no. 907365
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
  • UL certification
  • Tubular cable lug

Item Details

Part no.
907365
Item description
Tubular cable lug HELU-S-RK-CU-UL 95-10
Cross-sec. mm² (approx.)
95
Cu (MK) factor per 1000 pcs.
55.1
Copper (MK) base in EUR / 100 kg
150
Stud hole (M)
10
ø Stud hole (a) in mm
10.5
ø Wire receptable (d) in mm
13.5
Flange width (b) in mm
26.0
Length (l) in mm
47.0
Weight in kg/1000 pc.
55.1
Pieces per Packaging Unit
25
Individual quantities available
no
EAN / GTIN
4060892423543
Customs tariff number
85369010

Technical Data

Tubular cable lug
Flange shape Ring shape
Connecting angle 180° (horizontal)
Temperature range up to +120°C

Details

Cable Structure

      • Material: copper acc. to DIN EN 13600
      • Surface: galvanic tin plated
      • uninsulated
      • without Inspection hole

Tests

      • certifications and approvals:
      • UL File Number E504132

Notes

      • Recommended pressing method: WM pressing
      • Legend:
      • a - Diameter of stud hole
      • b - Width of flange
      • d - Inner diameter of wire receptable
      • l - Length to centre of hole

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible