Aluminium-Copper press connector HELU-S-PV-AL/CU 16/6
Part no. 907836
Item Details Aluminium-Copper press connector HELU-S-PV-AL/CU 16/6
- Part no.
- 907836
- Item description
- Aluminium-Copper press connector HELU-S-PV-AL/CU 16/6
- cross-sec. Cu SE mm²
- 6
- Cu factor per km
- 5.0
- Al factor per km
- 12.0
- Cu (MK) factor per 1000 pcs.
- 2.1
- Copper (MK) base in EUR / 100 kg
- 150
- Length mm
- 48.0
- Weight in kg/1000 pc.
- 9.2
- Inner-Ø Al
- 5.6
- Inner-Ø Cu
- 3.7
- Pieces per Packaging Unit
- 25
- Individual quantities available
- no
- EAN / GTIN
- 4060892426292
- Customs tariff number
- 85369010
Technical Data Aluminium-Copper press connector HELU-S-PV-AL/CU 16/6
Aluminium-Copper press connector | |
Temperature range | up to +120°C |
Details Aluminium-Copper press connector HELU-S-PV-AL/CU 16/6
Cable Structure
-
- Material: Aluminium 99,5 Cu acc. to DIN EN 13601
-
- Surface: bare
Notes
-
- Al-sleeves are prefilled with contact grease and sealed with plastic plug.
-
- Legend:
- Dimensions
- d1 - Inner diameter of wire receptable, copper side
- d2 - Inner diameter of wire receptable, aluminium side
- L - Length
Application
-
- Press connector for aluminium conductors, strain relieved
Downloads Aluminium-Copper press connector HELU-S-PV-AL/CU 16/6
Accessories
Products that match this product