Aluminium-Copper press connector HELU-S-PV-AL/CU 400/240 Part no. 906210
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification

Item Details

Part no.
906210
Item description
Aluminium-Copper press connector HELU-S-PV-AL/CU 400/240
cross-sec. Cu SE mm²
240
Cu factor per km
28.0
Al factor per km
38.0
Cu (MK) factor per 1000 pcs.
173
Copper (MK) base in EUR / 100 kg
150
Length mm
138.0
Weight in kg/1000 pc.
329.0
Inner-Ø Al
26.0
Inner-Ø Cu
21.5
Pieces per Packaging Unit
1
Individual quantities available
no
EAN / GTIN
4060892426117
Customs tariff number
85369010

Technical Data

Aluminium-Copper press connector
Temperature range up to +120°C

Details

Cable Structure

      • Material: Aluminium 99,5 Cu acc. to DIN EN 13601
      • Surface: bare

Notes

      • Al-sleeves are prefilled with contact grease and sealed with plastic plug.
      • Legend:
      • Dimensions
      • d1 - Inner diameter of wire receptable, copper side
      • d2 - Inner diameter of wire receptable, aluminium side
      • L - Length

Application

      • Press connector for aluminium conductors, strain relieved

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible