Inserts hexagonal shape HELU-S-PE-SK SKCU16
Part no. 908275
Item Details Inserts hexagonal shape HELU-S-PE-SK SKCU16
- Part no.
- 908275
- Item description
- Inserts hexagonal shape HELU-S-PE-SK SKCU16
- Type
- SKCU16
- Cu mm²
- 16
- Code type
- 8
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892430459
- Customs tariff number
- 82073090
Technical Data Inserts hexagonal shape HELU-S-PE-SK SKCU16
Inserts hexagonal shape |
Details Inserts hexagonal shape HELU-S-PE-SK SKCU16
Cable Structure
-
- Zum Verarbeiten von Presskabelschuhen der HELU-S-PK und HELU-S-PV Serie
Notes
-
- Suitable for:
- HELUTOOL HMPI 20, HHPI 20 and HAP 60-2
Application
-
- For processing HELU-S-PK compression cable lugs and HELU-S-PV tubular compression joints
Downloads Inserts hexagonal shape HELU-S-PE-SK SKCU16
Accessories
Products that match this product