H05VV-F orange 3 G 1 mm²
Part no. 30165
Item Details H05VV-F orange 3 G 1 mm²
- Part no.
- 30165
- Item description
- H05VV-F orange 3 G 1 mm²
- Outer Ø mm (approx.)
- 6.3 - 8.0
- Cu factor per km
- 29.0
- Weight kg/km (approx.)
- 73.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892059780
- Customs tariff number
- 85444995
Technical Data H05VV-F orange 3 G 1 mm²
All technical data can be found in the data sheet in the Downloads section |