H05V-K green-yellow 1 G 0,5 mm² Spool
Part no. 26591
Item Details H05V-K green-yellow 1 G 0,5 mm² Spool
- Part no.
- 26591
- Item description
- H05V-K green-yellow 1 G 0,5 mm² Spool
- Outer Ø mm (approx.)
- 2.1 - 2.5
- Core Colour
- green-yellow
- Weight kg/km (approx.)
- 9.1
- Cu factor per km
- 4.8
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 1000
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892176067
- Customs tariff number
- 85444995
Technical Data H05V-K green-yellow 1 G 0,5 mm² Spool
All technical data can be found in the data sheet in the Downloads section |