Braided hose steel 12-22mm Part no. 97200
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
  • UKCA certification

Item Details

Part no.
97200
Item description
Braided hose steel 12-22mm
Inner-Ø max. mm
22.0
Inner-Ø min. mm
12.0
Metres per Packaging Unit
50
Cut-to-length service available
no
EAN / GTIN
4060892391798
Customs tariff number
83071000

Technical Data

Screening braided hose and interference braided hose
Temperature range -50°C to +250°C

Details

Cable Structure

      • Material: steel tinned

Notes

      • Also available in 10m lengths.

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • for bundling
      • for the mechanical protection of electrical cables and lines

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible