Braided hose copper 5-12mm
Part no. 97397
Item Details Braided hose copper 5-12mm
- Part no.
- 97397
- Item description
- Braided hose copper 5-12mm
- Inner-Ø max. mm
- 12.0
- Inner-Ø min. mm
- 5.0
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892391712
- Customs tariff number
- 83079000
Technical Data Braided hose copper 5-12mm
Screening braided hose and interference braided hose | |
Temperature range | -50°C to +250°C |
Details Braided hose copper 5-12mm
Cable Structure
-
- Material: copper tinned
-
- Axially compressible
Properties
-
- Axial aufstauchbar
Notes
-
- Also available in 10m lengths.
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- for bundling
-
- for the mechanical protection of electrical cables and lines