E-BUS / KNX PVC STATIC violet 2 x 2 x 0,8 mm Part no. 81081
  • Length marking in metres

Item Details

Part no.
81081
Item description
E-BUS / KNX PVC STATIC violet 2 x 2 x 0,8 mm
Outer Ø mm (approx.)
6.2
Cu factor per km
25.0
Weight kg/km (approx.)
64.0
Copper base in EUR / 100 kg
100
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892315473
Customs tariff number
85444991

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible