Cable Tie Mounts BS 3
Part no. 91092
Item Details Cable Tie Mounts BS 3
- Part no.
- 91092
- Item description
- Cable Tie Mounts BS 3
- Type
- BS 3
- Colour
- transparent
- Dimension mm
- 26.50 x 26.50
- Tie width max mm
- 4.8
- Ø Drill hole mm
- 4.0
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892401855
- Customs tariff number
- 39269097
Technical Data Cable Tie Mounts BS 3
Cable Tie Mounts | |
Temperature range | -40°C to +85°C Short-time load +150°C |
Details Cable Tie Mounts BS 3
Cable Structure
-
- Material: Polyamide (PA) 6.6
Properties
-
- halogen-free
-
- self-extinguishing
-
- flame retardant
Notes
-
- Foamed self-adhesive foil adheres to smooth and grease-free surfaces and smooths out slightly uneven surfaces.
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- BS mounting base self-adhesive and screwable for installing cables, lines, tubes and pipes. Simple handling by the combination with cable ties.
Downloads Cable Tie Mounts BS 3
Accessories
Products that match this product