Compensating Cables AP 16 L-SIL 2 x 1.5 mm²
Part no. 48279
Item Details Compensating Cables AP 16 L-SIL 2 x 1.5 mm²
- Part no.
- 48279
- Item description
- Compensating Cables AP 16 L-SIL 2 x 1.5 mm²
- Outer Ø mm (approx.)
- 7.8
- Weight kg/km (approx.)
- 38.0
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892256196
- Customs tariff number
- 85444995
Technical Data Compensating Cables AP 16 L-SIL 2 x 1.5 mm²
All technical data can be found in the data sheet in the Downloads section |