Compensating Cables AE 9-16 LSY blue 16 x 1,5 mm²
Part no. 48155
Item Details Compensating Cables AE 9-16 LSY blue 16 x 1,5 mm²
- Part no.
- 48155
- Item description
- Compensating Cables AE 9-16 LSY blue 16 x 1,5 mm²
- Outer Ø mm (approx.)
- 19.3
- Weight kg/km (approx.)
- 623.0
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892255212
- Customs tariff number
- 85444995
Technical Data Compensating Cables AE 9-16 LSY blue 16 x 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details Compensating Cables AE 9-16 LSY blue 16 x 1,5 mm²
Cable Structure
-
- Sheath colour: blue