Compensating Cables AN 13 M green 2 x 1,5 mm² Part no. 48058

Item Details

Part no.
48058
Item description
Compensating Cables AN 13 M green 2 x 1,5 mm²
Outer Ø mm (approx.)
6.5
Weight kg/km (approx.)
45.0
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892254543
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: green

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible