Compensating Cables AN 1 L 2 x 1.5 mm²
Part no. 48002
Item Details Compensating Cables AN 1 L 2 x 1.5 mm²
- Part no.
- 48002
- Item description
- Compensating Cables AN 1 L 2 x 1.5 mm²
- Outer Ø mm (approx.)
- 5.4
- Weight kg/km (approx.)
- 40.0
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892253980
- Customs tariff number
- 85444995
Technical Data Compensating Cables AN 1 L 2 x 1.5 mm²
All technical data can be found in the data sheet in the Downloads section |