COAXIAL CABLE RG 179 B/U white
Part no. 40008
Item Details COAXIAL CABLE RG 179 B/U white
- Part no.
- 40008
- Item description
- COAXIAL CABLE RG 179 B/U white
- Outer Ø mm (approx.)
- 2.5
- Cu factor per km
- 8.0
- Weight kg/km (approx.)
- 16.5
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892305610
- Customs tariff number
- 85442000
Technical Data COAXIAL CABLE RG 179 B/U white
All technical data can be found in the data sheet in the Downloads section |
Details COAXIAL CABLE RG 179 B/U white
Cable Structure
-
- Sheath colour: white