Polyoelfin shrink tube CMP 46-0-BG

Polyoelfin shrink tube CMP 46-0-BG Part no. 91331
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification

Item Details

Part no.
91331
Item description
Polyoelfin shrink tube CMP 46-0-BG
Type
CMP 46-0-BG
Colour
black
Inner Ø after shrinkage mm
0.6
Inner Ø before shrinkage mm
1.2
Wall thickness mm
0.4
Metres per Packaging Unit
300
Cut-to-length service available
no
EAN / GTIN
4060892394621
Customs tariff number
39173200

Technical Data

Polyoelfin shrink tube 2:1
Temperature range -55°C to +135°C

Details

Cable Structure

      • Material: Polyolefin

Properties

      • silicone-free
      • cadmium-free
      • lead-free

Notes

      • Form of shipment:
      • CMP box (1.2m sections) (25 sections = 30.5m; 10 sections = 12.2m)
      • CMP rolls

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • for repairing insulation
      • for sealing electrical components

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible