Circular Connectors M8 female 4pin (CD 3.5 - 4.8 mm)

Circular Connectors M8 female 4pin (CD 3.5 - 4.8 mm) Part no. 11024559
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
  • UL certification

Item Details

Part no.
11024559
Item description
Circular Connectors M8 female 4pin (CD 3.5 - 4.8 mm)
Outer Ø mm (approx.)
13.5
Thread type
metric
Size
M8
Length mm
40.0
Cable Ø from / to mm
3.5 - 4.8
Design
female
Number of poles
4
TE Part no.
T4010008041-070
Fixing
screw
Pieces per Packaging Unit
1
Individual quantities available
no
EAN / GTIN
4060892537417
Customs tariff number
85366990

Technical Data

Circular connectors M12 + M8
Temperature range -40°C to +85°C
Protection class IP 67

Details

Cable Structure

      • Material: Polyamide (PA) 66 GF25
      • Flammability acc. to UL 94 (HB)
      • Material of contact surface: gold
      • Profile design: horizontal
      • Coding: A
      • Fixing: screw

Properties

      • compact design with high connector density
      • Screw locking for easy and quick installation
      • fast and reliable connection in the field

Notes

      • Legend:
      • L - Length
      • D - Outer diameter
      • TD - Thread Diameter
      • SZ - Spanner Size

Application

      • Industry Automation
      • Automation technology
      • Image processing system
      • Sensors
      • AGV (Automated guided vehicles)

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible