Cable taping grips 60-70 mm Part no. 905895
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification

Item Details

Part no.
905895
Item description
Cable taping grips 60-70 mm
Inner-Ø max. mm
70.0
Inner-Ø min. mm
60.0
Pieces per Packaging Unit
1
Individual quantities available
no
EAN / GTIN
4060892428043
Customs tariff number
73129000

Technical Data

Cable taping grips

Details

Cable Structure

      • Material: steel galvanized

Application

      • This cable grip is used wherever cables with high tensile forces are routed.
      • With thimble and press clamp.
      • Self-tightening under tension load.
      • Back-woven.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible