CAN-Bus 0,34mm² QUAD PUR CHAIN violet 4 x 1 x 0,34 mm² Part no. 802339
  • UL certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • Suitable for drag chains
  • Length marking in metres

Item Details

Part no.
802339
Item description
CAN-Bus 0,34mm² QUAD PUR CHAIN violet 4 x 1 x 0,34 mm²
Outer Ø mm (approx.)
7.5
Cu factor per km
42.0
Weight kg/km (approx.)
64.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892315114
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: violet

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible