BL-W PG 11
Part no. 96378
Item Details BL-W PG 11
- Part no.
- 96378
- Item description
- BL-W PG 11
- Outer Ø mm (approx.)
- 17
- Thread type
- PG
- Size
- PG 11
- Pieces per Packaging Unit
- 500
- Individual quantities available
- no
- EAN / GTIN
- 4060892374227
- Customs tariff number
- 39269097
Technical Data BL-W PG 11
Foam blind plate | |
Temperature range | -20°C to +70°C |
Details BL-W PG 11
Cable Structure
-
- Material: foam
Notes
-
- Legend:
- Dimensions
- D - Outer diameter
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- As dust cap for HSK cable glands.
Downloads BL-W PG 11
Accessories
Products that match this product