Crimp cable lug BHB forked 4 F blue
Part no. 93760
Item Details Crimp cable lug BHB forked 4 F blue
- Part no.
- 93760
- Item description
- Crimp cable lug BHB forked 4 F blue
- Type
- BHB 4 F
- Colour
- blue
- cross-section from / to mm²
- 1.50 - 2.50
- Pieces per Packaging Unit
- 1750
- Individual quantities available
- no
- EAN / GTIN
- 4060892415906
- Customs tariff number
- 85369010
Technical Data Crimp cable lug BHB forked 4 F blue
Crimp cable lug acc. to DIN EN 45545-2 | |
Flange shape | Fork shape |
Temperature range | -20°C to +115°C short term up to +130°C |
Details Crimp cable lug BHB forked 4 F blue
Cable Structure
-
- Material: Brass
-
- Surface: galvanic tin plated
-
- Insulation: Polycarbonat (PC)
-
- partially insulated
-
- Flammability acc. to UL 94 (V0)
Notes
-
- Roll diameter: 450mm
- Inner diameter of inclusion: 27mm
- Blade terminal / blade receptacle / pin-type cable lug on tape on request.
-
- Legend:
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable
- l - Length to centre of hole
Application
-
- Polycarbonate-insulated connection material on tape has been developed as a cost-effective solution for medium and large pre-fabricated cables.
Tests
-
- selbstverlöschend nach UL 94: V0