Core end sleeves ADI 0.75 light blue short

Core end sleeves ADI 0.75 light blue short Part no. 91864
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification

Item Details

Part no.
91864
Item description
Core end sleeves ADI 0.75 light blue short
Cross-sec. mm² (approx.)
0.75
Colour
light blue
Length mm
12.0
Design
short
Colour code
Telemecanique
Sleeve length mm
6
Pieces per Packaging Unit
500
Individual quantities available
no
EAN / GTIN
4060892413643
Customs tariff number
85369010

Technical Data

Core end sleeves
Temperature range up to +105°C
short term up to +120°C

Details

Cable Structure

      • Material: copper
      • Surface: tinned
      • Insulation: Polypropylene (PP)

Properties

      • Isolierte Aderendhülsen verhindern ein Aufspleißen von abisolierten Drähten.
      • Der trichterförmig gestaltete Kunststoffkragen erleichtert das Aufschieben auf die Drähte.
      • Nach DIN-, ZF-, und Telemecanique Farbcode.

Notes

      • Assignment to cable cross section according to DIN 46228: up to 50mm² to nominal size an DIN color code
      • Legend:
      • Dimensions
      • L - Length
      • l - Length to centre of hole

Application

      • Insulated core end sleeves prevent stripped wires from fanning.
      • The hopper-shaped plastic collar enables them to be pushed easily onto the wires.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible