TRAYCONTROL® 500 grey 18 G 20 AWG
Part no. 63086
Item Details TRAYCONTROL® 500 grey 18 G 20 AWG
- Part no.
- 63086
- Item description
- TRAYCONTROL® 500 grey 18 G 20 AWG
- Outer Ø mm (approx.)
- 12.9
- Cu factor per km
- 87.6
- Weight kg/km (approx.)
- 231.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892018053
- Customs tariff number
- 85444995
Technical Data TRAYCONTROL® 500 grey 18 G 20 AWG
All technical data can be found in the data sheet in the Downloads section |