TOPFLEX® 302 black 1 x 25 mm² Part no. 75451
  • UV-resistant
  • UKCA certification

Item Details

Part no.
75451
Item description
TOPFLEX® 302 black 1 x 25 mm²
Outer Ø mm (approx.)
11.8
Cu factor per km
240.0
Weight kg/km (approx.)
280.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892227608
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible