SiFF violet 1 x 0,75 mm²
Part no. 45307
Item Details SiFF violet 1 x 0,75 mm²
- Part no.
- 45307
- Item description
- SiFF violet 1 x 0,75 mm²
- Outer Ø mm (approx.)
- 2.5
- Cu factor per km
- 7.2
- Weight kg/km (approx.)
- 13.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892250576
- Customs tariff number
- 85444995
Technical Data SiFF violet 1 x 0,75 mm²
All technical data can be found in the data sheet in the Downloads section |