SUPERTRONIC®-PVC grey 24 x 0.14 mm²
Part no. 49559
- largely oil resistant
- colour code DIN 47100
- for use in drag chains in continuous motion
Item Details SUPERTRONIC®-PVC grey 24 x 0.14 mm²
- Part no.
- 49559
- Item description
- SUPERTRONIC®-PVC grey 24 x 0.14 mm²
- AWG (approx.)
- 26
- Outer Ø mm (approx.)
- 8.5
- Cu factor per km
- 33.6
- Weight kg/km (approx.)
- 119.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892143977
- Customs tariff number
- 85444995
Technical Data SUPERTRONIC®-PVC grey 24 x 0.14 mm²
PVC drag chain cable in alignment with DIN VDE 0285-525-1 / DIN EN 50525-1 | |
Temperature range | flexible -5°C to +70°C fixed -40°C to +70°C |
Nominal voltage | AC U 350 V |
Test voltage core/core | 1500 V |
Breakdown voltage | 3000 V |
Minimum bending radius | flexible 5x Outer-Ø fixed 3x Outer-Ø |
Details SUPERTRONIC®-PVC grey 24 x 0.14 mm²
Cable Structure
-
- Copper wire bare, extra finely stranded
-
- Wire structure:
- 0.14 mm²: approx. 18 x 0.1 mm
- 0.25 mm²: approx. 32 x 0.1 mm
- 0.34 mm²: approx. 42 x 0.1 mm
-
- Core insulation: PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI2)
-
- Core identification acc. to DIN 47100, colour coded
-
- x = without protective conductor
-
- Cores stranded in layers with optimally matched lay lengths
-
- Fleece wrapping
-
- Outer sheath: Special-PVC in alignment with DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM2)
-
- Sheath colour: grey (RAL 7001)
-
- Length marking: in metres
Properties
-
- largely resistant to: oil,
- for details, see "Technical Information"
-
- low adhesion
-
- suitable for use in drag chains
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
-
- for use in energy supply systems:
- 1) the assembly instructions must be observed
- 2) for further application parameters, please refer to the selection tables
- 3) for special applications, we recommend contacting us and using our data entry form for energy supply systems
Application
-
- Proven in drag chain applications; suitable for frequent and fast lifting and bending stresses in machine and tool construction, in robotics and on permanently moving machine parts. Reliable operation ensures a long service life and high efficiency.