Profibus L2 X-FRNC SHIPLINE violet 1 x 2 x 0,75 mm Part no. 802178
  • Halogen-free (LS0H)
  • UV-resistant
  • Suitable for offshore use
  • Length marking in metres

Item Details

Part no.
802178
Item description
Profibus L2 X-FRNC SHIPLINE violet 1 x 2 x 0,75 mm
Outer Ø mm (approx.)
8
Cu factor per km
35.0
Weight kg/km (approx.)
84.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892314896
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible