Profibus L2 PVC STATIC grey 1 x 2 x 0,64 mm Part no. 80384
  • UL certification
  • CSA certification
  • Length marking in metres

Item Details

Part no.
80384
Item description
Profibus L2 PVC STATIC grey 1 x 2 x 0,64 mm
Outer Ø mm (approx.)
7.8
Cu factor per km
24.0
Weight kg/km (approx.)
69.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892314575
Customs tariff number
85444991

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible