Profibus L2 ET200X PUR CHAIN blue 1 x 2 x 0,65 mm + 3 x 0,75 mm² Part no. 82913
  • UL certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • Suitable for drag chains
  • Length marking in metres

Item Details

Part no.
82913
Item description
Profibus L2 ET200X PUR CHAIN blue 1 x 2 x 0,65 mm + 3 x 0,75 mm²
Outer Ø mm (approx.)
9.7
Cu factor per km
46.0
Weight kg/km (approx.)
106.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892314667
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible