MULTISPEED® 500-TPE blue 36 G 0,75 mm²
Part no. 24207
Item Details MULTISPEED® 500-TPE blue 36 G 0,75 mm²
- Part no.
- 24207
- Item description
- MULTISPEED® 500-TPE blue 36 G 0,75 mm²
- Outer Ø mm (approx.)
- 19.6
- Cu factor per km
- 260.0
- Weight kg/km (approx.)
- 419.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892141485
- Customs tariff number
- 85444995
Technical Data MULTISPEED® 500-TPE blue 36 G 0,75 mm²
All technical data can be found in the data sheet in the Downloads section |