KVA-XXL-MS-E M75 x 1.5 (CD 42.0-48.0 mm) (OD screen 40.00-48.00 mm)

KVA-XXL-MS-E M75 x 1.5 (CD 42.0-48.0 mm) (OD screen 40.00-48.00 mm) Part no. 93728
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
  • Electromagnetic Compatibility (EMC)

Item Details

Part no.
93728
Item description
KVA-XXL-MS-E M75 x 1.5 (CD 42.0-48.0 mm) (OD screen 40.00-48.00 mm)
Brass surcharge
yes
Thread type
metric
Size
M75 x 1.5
Cable Ø from / to mm
42.0 - 48.0
Outer Ø Shielding from / up to mm
40.00 - 48.00
Thread length mm
15.0
Spanner size mm
70
Pieces per Packaging Unit
1
Individual quantities available
no
EAN / GTIN
4060892352140
Customs tariff number
74122000

Technical Data

Nickel plated brass EMC sealing gland
Temperature range -40°C to +135°C
Protection class IP 68 - 10 bar

Details

Cable Structure

      • Material: Brass, nickel plated
      • Contact system: Stainless steel (1.4310)
      • Seal: thermoplastic vulcanizates (TPV)
      • O-ring: Nitrile butadiene rubber (NBR)

Properties

      • easy to assemble, time and cost savings
      • Large-area sealing
      • large clamping areas

Tests

      • Test standard EN 60423 (metric thread)

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Installation technology
      • Control cabinet construction
      • For particularly large cable diameters.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible