KVA-MFD-MS M32 x 1.5 (CD 2x9.0 mm) Part no. 93426
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification

Item Details

Part no.
93426
Item description
KVA-MFD-MS M32 x 1.5 (CD 2x9.0 mm)
Brass surcharge
yes
Thread type
metric
Size
M32 x 1.5
Number holes x cable Ø mm
2 x 9.0
Thread length mm
8.0
Spanner size mm
35
Pieces per Packaging Unit
25
Individual quantities available
no
EAN / GTIN
4060892355523
Customs tariff number
74122000

Technical Data

Nickel plated brass sealing gland
Temperature range -20°C to +105°C
Protection class IP 68 - 10 bar

Details

Cable Structure

      • Material: Brass, nickel plated
      • Seal: Soft PVC
      • O-ring: Nitrile butadiene rubber (NBR)
      • with multiple sealing inserts made of Soft PVC inserts

Properties

      • easy to assemble, time and cost savings
      • Large-area sealing

Tests

      • Test standard EN 60423 (metric thread)

Notes

      • Protection class IP 68, if the bore diameter in the sealing insert area is equal to the cable diameter.
      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible