PA Corrugated tubes PA12-B 48 grey
Part no. 920162
Item Details PA Corrugated tubes PA12-B 48 grey
- Part no.
- 920162
- Item description
- PA Corrugated tubes PA12-B 48 grey
- Outer Ø mm (approx.)
- 54.5
- Colour
- grey
- Inner Ø mm
- 46.5
- Nominal size mm
- 48.0
- Metres per Packaging Unit
- 25
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892380020
- Customs tariff number
- 39173300
Technical Data PA Corrugated tubes PA12-B 48 grey
PA Corrugated tubes | |
Temperature range | -40°C to +120°C short term up to +150°C |
Capacity/100mm | approx. 350 N (NW: 17) |
Details PA Corrugated tubes PA12-B 48 grey
Cable Structure
-
- Material: modified Polyamide (PA) 12
-
- Flammability acc. to UL 94 (HB)
Properties
-
- halogen-free
-
- cadmium-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Notes
-
- Fine or coarse profile. Suitable connection glands: HELUquick, HSSV.
Tests
-
- Entflammbarkeit nach UL 94: HB
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Railway technology
-
- Installation technology
-
- Cable protection tube for heavy-duty applications.
- High flexible and high load rating
Downloads PA Corrugated tubes PA12-B 48 grey
Accessories
Products that match this product