A-BUS LONG DISTANCE EPDM STATIC yellow 2 x 2,5 mm²
Part no. 804408
Item Details A-BUS LONG DISTANCE EPDM STATIC yellow 2 x 2,5 mm²
- Part no.
- 804408
- Item description
- A-BUS LONG DISTANCE EPDM STATIC yellow 2 x 2,5 mm²
- Outer Ø mm (approx.)
- 1
- Cu factor per km
- 49.0
- Weight kg/km (approx.)
- 130.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892315237
- Customs tariff number
- 85444995
Technical Data A-BUS LONG DISTANCE EPDM STATIC yellow 2 x 2,5 mm²
All technical data can be found in the data sheet in the Downloads section |