螺旋电缆

Spiral cables, also known as coiled cables, are a reliable and flexible solution for many applications. Due to their expandability and flexibility, they can be adjusted to different length requirements without knotting or bending. They also take up very little space when coiled, making them ideal for applications where space is limited.

5 条结果
每页:
排序方式:
芯线数量
截面积 (mm²)
导体结构
芯线识别
芯线绝缘材料
屏蔽
外护套材质
外直径
外护套颜色
全部筛选项
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible