耐温电缆

In many industrial applications, cables and wires are exposed to extreme heat and cold. This can cause damage and malfunction, resulting in potentially costly machine downtime. For these types of applications, there are cables and wires available that are specially designed and constructed to withstand temperature variations and therefore be more reliable.

34 条结果
每页:
排序方式:
芯线数量
截面积 (mm²)
AWG编号
保护性导体
导线允许的工作温度
导体材料
导体结构
芯线识别
芯线绝缘材料
全部筛选项
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible