Fibre Optic Cables - Industry

Fibre optic cables are used in industrial applications such as automation and robotics, as well as in sensor technology and analytics - especially for the transmission of data and signals using light. They offer particularly high transmission rates and are also light, thin and flexible.

16 条结果
每页:
排序方式:
外直径
外护套颜色
温度范围
属性
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible