用于工业和机械行业的电缆

In the industrial and machinery sector, cables and wires are primarily used for power supply, control and data transmission. As a key component of countless industrial applications, they are a basic requirement for automated production. Depending on the application, they must meet a wide range of requirements, such as robustness, oil resistance and continuous motion.

578 条结果
每页:
排序方式:
芯线数量
绞合数量
截面积 (mm²)
AWG编号
导体直径 (mm)
保护性导体
导线允许的工作温度
导体材料
导体结构
全部筛选项
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible