网络电缆

Network cables are used in buildings for data transmission in networks. They are divided into installation cables, which are used for the fixed installation of Ethernet networks, and flexible LAN cables or patch cables, which connect network devices via connectors.

30 条结果
每页:
排序方式:
芯线数量
绞合数量
截面积 (mm²)
AWG编号
导体直径 (mm)
保护性导体
导体材料
导体结构
芯线识别
全部筛选项
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible