Solutions for Solar and Photovoltaic Systems

As a partner of the photovoltaic industry, HELUKABEL supplies cables and wires that reliably withstand all external influences such as humidity, UV radiation and extreme temperatures. Our portfolio ranges from DC string cables connecting the panels to low, medium, and high voltage cables for interconnecting systems and linking back into the power grid to fibre optic and data cables for networks and communication. In addition, we offer integrated cable management systems consisting of connectors, plugs, conduits, glands, enclosures and tools. In this way, we support manufacturers, installers and operators of photovoltaic systems all over the world in generating clean, sustainable and renewable energy.

54 条结果
每页:
排序方式:
芯线数量
绞合数量
截面积 (mm²)
AWG编号
保护性导体
导线允许的工作温度
导体材料
导体结构
芯线识别

Our Solar Cables and Cable Accessories for PV Systems


The global need for clean energy is the driving force behind the movement towards solar power generation. From humble beginnings, solar is now considered a mainstream source of renewable energy. Today, solar installations can be found in private homes, factories and offices as well as in utility size farms and floating solar farms.

To successfully harness energy from the sun, selecting the correct equipment and choosing the right partners are essential. HELUKABEL is a globally recognised leader in the renewable energy sector.

 

click to enlarge

With our diverse product range, we are able to provide cables and wires required for solar installations. The illustration below demonstrates how our products apply to every aspect of the solar cycle, from the DC string cables connecting the panels to low, medium, and high voltage cables for interconnecting systems and linking back into the power grid. Communications and network systems are also covered by our fibre and data cables designed to withstand the rigors of a solar installation and UV exposure. HELUKABEL's cable management systems consisting of connectors, plugs, conduits, glands, enclosures, and tools are seamlessly integrated.

Additionally, we can assist with the design of specific cables and harnessing solutions ranging from battery leads to fibre patch leads. Our global presence enables us to meet local and regional requirements for solar installations, such as, suitability to specific environmental conditions and adherence to design standards.

HELUKABEL is committed to contributing to the production of cleaner energy for a brighter future, and to partnering with likeminded companies who are working towards this goal.

Click here to download the HELUKABEL Solarpower brochure

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible