ZE PG 29
Part no. 99055
Item Details ZE PG 29
- Part no.
- 99055
- Item description
- ZE PG 29
- Thread type
- Thread length mm
- 8.0
- Spanner size mm
- 42
- Height mm
- 13.8
- Pieces per Packaging Unit
- 25
- anbruchfähig
- no
- EAN/GTIN
- 4060892375767
- Customs tariff number
- 74198090
Technical Data ZE PG 29
Nickel plated brass strain relief | |
Temperature range | up to +200°C |
Details ZE PG 29
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
- H - Height without thread
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction