![YR-Bell Sheathed Cable](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M28919_PF_1520x1160.jpg)
![YR-Bell Sheathed Cable](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M28919_PF_1520x1160.jpg)
YR-Bell Sheathed Cable white 6 x 0,8 / 1,4 mm
Part no. 28923
Item Details YR-Bell Sheathed Cable white 6 x 0,8 / 1,4 mm
- Part no.
- 28923
- Item description
- YR-Bell Sheathed Cable white 6 x 0,8 / 1,4 mm
- Outer Ø mm (approx.)
- 5.8
- Cu-weight kg/km
- 28.8
- Weight kg/km (approx.)
- 56.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 1000
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892261022
- Customs tariff number
- 85444995
Technical Data YR-Bell Sheathed Cable white 6 x 0,8 / 1,4 mm
All technical data can be found in the data sheet in the Downloads section |
Details YR-Bell Sheathed Cable white 6 x 0,8 / 1,4 mm
Cable Structure
-
- Sheath colour: white