WVF M40 x 1.50 Part no. 91733

Item Details

Part no.
91733
Item description
WVF M40 x 1.50
Length mm
75.0
Height mm
52
Pieces per Packaging Unit
5
anbruchfähig
no
EAN/GTIN
4060892370212
Customs tariff number
79070000

Technical Data

Zinc elbow flange
Temperature range -20°C to +100°C
Protection class IP 68 - 10 bar

Details

Cable Structure

  • Material: Zinc die casting
  • O-ring: Chloroprene rubber (CR)

Notes

  • Legend:
  • Dimensions
  • TD - Thread Diameter
  • H - Height
  • W - Width
  • L - Length

Application

  • Machine and plant construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology
  • Control cabinet construction

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible