W-PA6-MOD-V0 FPAFC-17B.50 broad profile Part no. 11007626
  • UKCA certification

Item Details

Part no.
11007626
Item description
W-PA6-MOD-V0 FPAFC-17B.50 broad profile
Colour
black
Nominal size mm
17
Inner-Ø ca. mm
16.1
Outer-Ø ca. mm
21.1
Bending radius static
35
PU/m
50
Cut-to-length service available
no
customs tariff number
39173200

Technical Data

Temperature range -45°C up to +120°C

Details

Cable Structure

      • PA6 MOD V0

Properties

      • halogen-free
      • cadmium-free

Notes

      • Suitable connection glands on request.

Tests

      • Flammability acc. to UL 94: V0

Application

      • Cable protecion tube for medium to heavy-duty applications. For cable protection applications with the highest fire protection requirements.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible