VS M16 x 1.5
Part no. 98129
Item Details VS M16 x 1.5
- Part no.
- 98129
- Item description
- VS M16 x 1.5
- Thread type
- metric
- Thread length mm
- 5.0
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892377907
- Customs tariff number
- 74198090
Technical Data VS M16 x 1.5
Nickel plated brass screwed plug | |
Temperature range | up to +200°C |
Protection class | IP 54 |
Details VS M16 x 1.5
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Screw plugs for metric threads larger than M63x1,5 on request.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction
Downloads VS M16 x 1.5
Accessories
Products that match this product