![Vehicle Cable FLY](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M29800_PF_1520x1160.jpg)
![Vehicle Cable FLY](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M29800_PF_1520x1160.jpg)
Vehicle Cable FLY yellow-black 1 x 16 mm²
Part no. 40459
Item Details Vehicle Cable FLY yellow-black 1 x 16 mm²
- Part no.
- 40459
- Item description
- Vehicle Cable FLY yellow-black 1 x 16 mm²
- Outer Ø mm (approx.)
- 7.0 - 8.3
- Cu-weight kg/km
- 154.0
- Weight kg/km (approx.)
- 189.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892213793
- Customs tariff number
- 85444993
Technical Data Vehicle Cable FLY yellow-black 1 x 16 mm²
All technical data can be found in the data sheet in the Downloads section |