![Vehicle Cable FLY](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M29800_PF_1520x1160.jpg)
![Vehicle Cable FLY](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M29800_PF_1520x1160.jpg)
Vehicle Cable FLY black 1 x 25 mm²
Part no. 29809
Item Details Vehicle Cable FLY black 1 x 25 mm²
- Part no.
- 29809
- Item description
- Vehicle Cable FLY black 1 x 25 mm²
- Outer Ø mm (approx.)
- 9.4 - 10.4
- Cu-weight kg/km
- 240.0
- Weight kg/km (approx.)
- 288.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 50, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892211201
- Customs tariff number
- 85444993
Technical Data Vehicle Cable FLY black 1 x 25 mm²
All technical data can be found in the data sheet in the Downloads section |