UNI-DICHT-VK-MS M63 x 1.5 SZ 68 Part no. 904219

Item Details

Part no.
904219
Item description
UNI-DICHT-VK-MS M63 x 1.5 SZ 68
Thread type
metric
Thread length mm
10.0
Spanner size mm
68
Pieces per Packaging Unit
5
anbruchfähig
no
EAN/GTIN
4060892361005
Customs tariff number
74122000

Technical Data

Nickel plated brass gland body
Temperature range up to +200°C

Details

Cable Structure

      • Material: Brass, nickel plated
      • with TPE sealing inserts

Properties

      • easy to assemble, time and cost savings

Tests

      • Test standard EN 62444

Notes

      • Gland body M20x1.5 (part no. 904212) is populated by inserts PG11; part no. 904213 is used with inserts PG13.5.
      • Part No. 904215 and 904225 cap aperture 18mm.
      • Part No. 904216 and 904226 cap aperture 21mm.
      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size

Application

    • Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible